1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

50 Ohm SMA RF Coaxial Crimp Plug Connectors

CONNECTORS

50 Ohm SMA RF Coaxial Crimp Plug Connectors
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 822.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A range of 50 Ohm SMA RF coaxial plug connectors with a crimp termination. These 50 Ohm RF coax crimp plugs have a gold plated brass body and centre contact, a red silicone gasket and are suitable for use with a variety of RF coaxial cable types.

Part Number
546-3226 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 822.04

฿ 580.28

CONNECTORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Voltage Rating 335 V Gender Male Mounting Type Cable Mount
Termination Method Crimp Contact Plating Gold Body Orientation Straight
Contact Material Brass Impedance 50Ω Operating Frequency 12.4GHz
Body Plating Gold Cable Type RG142U Polarity Normal
Size Subminiature

Please check the type/dimensions/specifications of the part 546-3226 in the 50 Ohm SMA RF Coaxial Crimp Plug Connectors series.