1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RF Coaxial SMA PCB Jack Receptacle

CONNECTORS

RF Coaxial SMA PCB Jack Receptacle
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 582.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RF coaxial SMA PCB mount jack receptacle with a gold plated brass body, fluoropolymer insulator and gold plated centre contact.
For use with semi-rigid coaxial cable
Designed to provide high frequency performance at high power ratings in small diameters
Stud contact types are provided in both captive and non-captive forms
Connectors available for the two most commonly used microwave cables, RG402/U and RG405/U

Part Number
546-3276 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 582.65

฿ 411.29

CONNECTORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Voltage Rating 450 V ac/dc Gender Female Mounting Type PCB Mount
Contact Plating Gold Body Orientation Straight Contact Material Beryllium Copper
Operating Frequency 0 to 12.4 GHz, 0 to 18 GHz Body Plating Gold Cable Type Coaxial
Polarity Normal Size Standard

Please check the type/dimensions/specifications of the part 546-3276 in the RF Coaxial SMA PCB Jack Receptacle series.