1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

50 Ohm SMB RF Coaxial Crimp Plug Connector

CONNECTORS

50 Ohm SMB RF Coaxial Crimp Plug Connector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 396.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brought to you under the trusted RS Brand, this 50 Ohm SMB RF coaxial plug connector has a crimp termination. The SMB RF coax plug connector has a gold plated body, gold plated centre contact and is for use with RG174/U coaxial cable for a reliable and quick connect/disconnect system.
Features and Benefits:
• A working Voltage of 500Vdc or ac (peak)
• A proof Voltage of 1500Vdc or ac (peak)
• An insulation Resistance of >5x109Ω
• A temperature Range -55°C to +155°C

Part Number
546-3361 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 396.20

฿ 279.68

CONNECTORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Gender Female Mounting Type Cable Mount Termination Method Crimp
Contact Plating Gold Body Orientation Straight Contact Material Beryllium Copper
Impedance 50Ω Operating Frequency 4GHz Body Plating Gold
Cable Type RG174/U Polarity Subminiature

Please check the type/dimensions/specifications of the part 546-3361 in the 50 Ohm SMB RF Coaxial Crimp Plug Connector series.