1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

50 Ohm RF coaxial SMC Cable Clamp Plug Connector

CONNECTORS

50 Ohm RF coaxial SMC Cable Clamp Plug Connector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 660.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

50 Ohm RF coaxial SMC plug connector with a solder cable clamp termination.This 0 Ohm RF coax SMC plug has a gold plated body and is suitable for use with RG174 A/U RF coaxial cable.
Suitable for use with RG174 cable
Centre contact is soldered

 
Part Number
546-3428 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 660.20

฿ 466.04

CONNECTORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Gender Male Mounting Type Cable Mount Termination Method Clamp
Contact Plating Gold Body Orientation Straight Contact Material Beryllium Copper
Impedance 50Ω Operating Frequency 10GHz Body Plating Gold
Cable Type RG174 A/U Polarity Subminiature

Please check the type/dimensions/specifications of the part 546-3428 in the 50 Ohm RF coaxial SMC Cable Clamp Plug Connector series.