1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

50 Ohm BNC RF Coaxial Crimp Plug Connectors (546-4853)

CONNECTORS

50 Ohm BNC RF Coaxial Crimp Plug Connectors (546-4853)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

50 Ohm BNC RF coaxial crimp plug connectors with bayonet coupling and a crimp termination. These 50 Ohm BNC straight RF coax cable plugs have a crimp ferrule, nickel plated body, gold plated centre contact and are for use with a variety of RF coaxial cable types.

Part Number
546-4853 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSGender Contact Material Impedance Operating Frequency Body Plating Cable Type

฿ 152.07

฿ 107.35

CONNECTORS 1 Piece(s) 8 Day(s) -MaleCopper50Ω4GHzNickelRG58

Loading...

  1. 1

Basic Information

Mounting Type Cable Mount Termination Method Crimp Contact Plating Gold
Body Orientation Straight Polarity Normal

Please check the type/dimensions/specifications of the part 546-4853 in the 50 Ohm BNC RF Coaxial Crimp Plug Connectors series.

Products with similar specification

Part Number
546-3721
546-3850
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSGender Contact Material Impedance Operating Frequency Body Plating Cable Type

฿ 255.56

1 Piece(s) 8 Day(s) 10MaleCopper50Ω4GHz-RG58

฿ 351.55

1 Piece(s) 8 Day(s) -FemaleBrass75Ω-NickelRG59