1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

75 Ohm BNC RF Coaxial Right Angle Crimp Plug Connectors

CONNECTORS

75 Ohm BNC RF Coaxial Right Angle Crimp Plug Connectors
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 666.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

75 Ohm BNC RF coaxial right angle plug connectors with bayonet coupling and crimp termination. These 75 Ohm BNC right angle RF coax crimp cable plug connectors have a nickel plated body, gold plated centre contacts and are for use with a variety RF coaxial cable types.

Part Number
546-3894 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 666.21

฿ 470.28

CONNECTORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Gender Male Mounting Type Cable Mount Termination Method Crimp
Contact Plating Gold Body Orientation Right Angle Contact Material Brass
Impedance 50Ω Operating Frequency 4GHz Body Plating Nickel
Cable Type RG174 Polarity Normal

Please check the type/dimensions/specifications of the part 546-3894 in the 75 Ohm BNC RF Coaxial Right Angle Crimp Plug Connectors series.