1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

50 Ohm BNC RF Coaxial Cable Clamp Plug Connectors

CONNECTORS

50 Ohm BNC RF Coaxial Cable Clamp Plug Connectors
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 257.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

50 Ohm BNC RF coaxial plug connectors with bayonet coupling and a cable clamp termination. These 50 Ohm BNC straight RF coax cable clamp plugs have a nickel plated body, gold plated centre contact and are for use with a variety RF coaxial cable types.

 
Part Number
546-4875 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 257.43

฿ 181.72

CONNECTORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Gender Male Mounting Type Cable Mount Termination Method Clamp
Contact Plating Gold Body Orientation Straight Contact Material Brass
Impedance 50Ω Body Plating Nickel Cable Type RG58A
Polarity Normal

Please check the type/dimensions/specifications of the part 546-4875 in the 50 Ohm BNC RF Coaxial Cable Clamp Plug Connectors series.