1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

50 Ohm BNC RF Coaxial Adapters

50 Ohm BNC RF Coaxial Adapters
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 778.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A range of 50 Ohm BNC RF coaxial adapters with bayonet couplings, nickel plated body and gold plated centre contact.

 
Part Number
546-4932SALE
546-4948SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength Operating Frequency Adapter Type Gender A

฿ 778.20

฿ 549.33

CONNECTORS 1 Piece(s) 8 Day(s) 32.5±0.3mm250MHzBNC Socket to BNC SocketFemale

฿ 866.71

฿ 611.81

CONNECTORS 1 Piece(s) 8 Day(s) -0 to 1GHzBNC Dual Socket to PlugMale

Loading...

  1. 1

Basic Information

Contact Plating Gold Body Orientation Tee Contact Material Brass
Impedance 50Ω Body Plating Nickel Adapter Type B BNC
Adapter Type A BNC Gender B Female