1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BNC Crimp Connectors

CONNECTORS

BNC Crimp Connectors
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 350.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A range of BNC crimp connectors from RS.

 
Part Number
738-5862 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 350.80

฿ 247.63

CONNECTORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Gender Male Mounting Type Cable Mount Termination Method Crimp
Contact Plating Gold Body Orientation Straight Contact Material Brass
Impedance 75Ω Operating Frequency 0 to 4GHz Body Plating Nickel
Cable Type BELDEN 1694A Polarity Normal

Please check the type/dimensions/specifications of the part 738-5862 in the BNC Crimp Connectors series.