1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BNC/RCA RF Coaxial Adapters

CONNECTORS

BNC/RCA RF Coaxial Adapters
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 391.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A range of BNC/RCA 75 Ohm RF coaxial adapters with nickel plated brass bodies, POM insulators and gold plated centre contacts.

 
Part Number
790-2809 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 391.99

฿ 276.71

CONNECTORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Length 30.5mm Contact Plating Gold Body Orientation Straight
Contact Material Brass Impedance 75Ω Operating Frequency 250MHz
Body Plating Nickel Adapter Type RCA Plug to BNC Socket Adapter Type B BNC
Adapter Type A RCA Gender B Female Gender A Male

Please check the type/dimensions/specifications of the part 790-2809 in the BNC/RCA RF Coaxial Adapters series.