1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

50 Ohm SMA to BNC RF Coaxial Interseries Adapters

CONNECTORS

50 Ohm SMA to BNC RF Coaxial Interseries Adapters
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 739.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

50 Ohm SMA to BNC Interseries RF coaxial adapters available in a variety of configurations. These 50 Ohm SMA to BNC RF coaxial adapters have a nickel plated brass body and a mechanical interface in accordance with MIL-STD-348A.

 
Part Number
878-2378 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 739.11

฿ 521.74

CONNECTORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Length 27.6mm Contact Plating Gold Body Orientation Straight
Contact Material Brass Impedance 50Ω Operating Frequency 4GHz
Body Plating Nickel Adapter Type SMA Plug to BNC Jack Adapter Type B BNC
Adapter Type A SMA Gender B Female Gender A Male

Please check the type/dimensions/specifications of the part 878-2378 in the 50 Ohm SMA to BNC RF Coaxial Interseries Adapters series.