1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bulk Kits Crimp Plugs

Bulk Kits Crimp Plugs
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 94.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bulk Kits Crimp Plugs

 
Part Number
546-3620SALE
546-4730
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact Plating Contact Material Impedance Operating Frequency Cable Type

฿ 272.19

฿ 192.14

CONNECTORS 1 Piece(s) 3 Day(s) GoldBrass50Ω-RG174

฿ 94.93

CONNECTORS 1 Piece(s) 8 Day(s) -Beryllium Copper75Ω1GHzBT 3002

Loading...

  1. 1

Basic Information

Gender Male Mounting Type Cable Mount Termination Method Crimp
Body Orientation Straight Body Plating Nickel Polarity Normal