1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra Rapid (FF) HBC Ceramic Cartridge Fuse【10 Pieces Per Package】

Ultra Rapid (FF) HBC Ceramic Cartridge Fuse
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 685.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultra rapid (FF) ceramic fuses ideally suited to a wide range of application requirements.

 
Part Number
420-139SALE
721-1563SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSRated Current
(A)
Breaking Capacity at Maximum Voltage Rating Overall Length Diameter Voltage Rating Fuse Size

฿ 685.04

฿ 483.57

ULTRA RAPID 1 Pack(s)

10 Pieces Per Package

8 Day(s) 108A1500 kA20mm5mm250V ac5 x 20mm

฿ 1,415.51

฿ 999.21

ULTRA RAPID 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10500mA50 kA32mm6.3mm700V ac6.3 x 32mm

Loading...

  1. 1

Basic Information

Fuse Speed FF High Rupture Capacity Yes Body Material Ceramic
Size Designation Miniature Includes Indicator No UL Class UL 248-13