(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
•The capacity of a ceramic fuse is higher than any other fuse•Ceramic fuses can be used in circuits that have a higher current•They also offer protection against overheating
Part Number |
---|
420-072 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Rated Current (A) | Breaking Capacity at Maximum Voltage Rating | Fuse Speed | Overall Length | Diameter | Voltage Rating | Maximum Operating Temperature | Minimum Operating Temperature | UL Class | Series | Fuse Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 677.89 ฿ 478.52 | ULTRA RAPID | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 1A | 300 kA | FF | 20mm | 5mm | 250V ac | - | - | UL 248-13 | - | 5 x 20mm |
Loading...
High Rupture Capacity | Yes | Body Material | Ceramic | Size Designation | Miniature |
---|---|---|---|---|---|
Includes Indicator | No |
Please check the type/dimensions/specifications of the part 420-072 in the Ceramic Cartridge Fuse series.
Part Number |
---|
209-9377 |
209-9383 |
209-9406 |
420-189 |
420-218 |
420-230 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Rated Current (A) | Breaking Capacity at Maximum Voltage Rating | Fuse Speed | Overall Length | Diameter | Voltage Rating | Maximum Operating Temperature | Minimum Operating Temperature | UL Class | Series | Fuse Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,199.19 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 3.15A | 50 kA | FF | 32mm | 6.3mm | 600V ac | - | - | - | - | 6.3 x 32mm | ||
฿ 1,184.43 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 5A | 50 kA | FF | 32mm | 6.3mm | 600V ac | - | - | - | - | 6.3 x 32mm | ||
฿ 1,956.69 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 10A | 50 kA | FF | 32mm | 6.3mm | 600V ac | - | - | - | - | 6.3 x 32mm | ||
฿ 1,224.03 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 5A | 50 kA | FF | 32mm | 6.3mm | 500V ac | - | - | UL 248-13 | - | 6.3 x 32mm | ||
฿ 1,529.57 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 10A | 50 kA | FF | 32mm | 6.3mm | 500V ac | - | - | UL 248-13 | - | 6.3 x 32mm | ||
฿ 1,053.73 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 16A | 50 kA | FF | 32mm | 6.3mm | 500V ac | - | - | UL 248-13 | - | 6.3 x 32mm |
How can we improve?
How can we improve?