(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
•The capacity of a ceramic fuse is higher than any other fuse•Ceramic fuses can be used in circuits that have a higher current•They also offer protection against overheating
Part Number |
---|
413-226 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Rated Current (A) | Breaking Capacity at Maximum Voltage Rating | Fuse Speed | Overall Length | Diameter | Voltage Rating | Maximum Operating Temperature | Minimum Operating Temperature | UL Class | Series | Fuse Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 417.73 ฿ 294.88 | CERAMIC BODIED FUSES 6.3X32MM | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 5A | 20 kA @ 500 V dc, 50 kA @ 500 V ac | F | 32mm | 6.35mm | 500V ac | - | - | UL 248-13 | - | 6.3 x 32mm |
Loading...
High Rupture Capacity | Yes | Body Material | Ceramic | Size Designation | Miniature |
---|---|---|---|---|---|
Includes Indicator | No |
Please check the type/dimensions/specifications of the part 413-226 in the Ceramic Cartridge Fuse series.
Part Number |
---|
209-9377 |
209-9383 |
209-9406 |
413-232 |
413-248 |
414-027 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Rated Current (A) | Breaking Capacity at Maximum Voltage Rating | Fuse Speed | Overall Length | Diameter | Voltage Rating | Maximum Operating Temperature | Minimum Operating Temperature | UL Class | Series | Fuse Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,199.19 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 3.15A | 50 kA | FF | 32mm | 6.3mm | 600V ac | - | - | - | - | 6.3 x 32mm | ||
฿ 1,184.43 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 5A | 50 kA | FF | 32mm | 6.3mm | 600V ac | - | - | - | - | 6.3 x 32mm | ||
฿ 1,956.69 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 10A | 50 kA | FF | 32mm | 6.3mm | 600V ac | - | - | - | - | 6.3 x 32mm | ||
฿ 417.73 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 7A | 1.5 kA | F | 32mm | 6.35mm | 500V ac | - | - | UL 248-13 | - | 6.3 x 32mm | ||
฿ 541.37 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 10A | 1500 A | F | 32mm | 6.35mm | 500V ac | - | - | UL 248-13 | - | 6.3 x 32mm | ||
฿ 519.37 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 1A | 1500 A | T | 32mm | 6.35mm | 500V ac | +125°C | -55°C | UL 248-13 | - | 6.3 x 32mm |
How can we improve?
How can we improve?