1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Ceramic Cartridge Fuse【10 Pieces Per Package】 (Part Number)

CERAMIC BODY HBC

Ceramic Cartridge Fuse
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 417.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

•The capacity of a ceramic fuse is higher than any other fuse
•Ceramic fuses can be used in circuits that have a higher current
•They also offer protection against overheating

 
Part Number
414-033 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSRated Current
(A)
Breaking Capacity at Maximum Voltage Rating Fuse Speed Overall Length Diameter Voltage Rating Maximum Operating Temperature Minimum Operating Temperature UL Class Series Fuse Size

฿ 783.49

฿ 553.07

CERAMIC BODY HBC 1 Pack(s)

10 Pieces Per Package

8 Day(s) 102A1500 AT32mm6.35mm500V ac+125°C-55°CUL 248-13-6.3 x 32mm

Loading...

  1. 1

Basic Information

High Rupture Capacity Yes Body Material Ceramic Size Designation Miniature
Includes Indicator No

Please check the type/dimensions/specifications of the part 414-033 in the Ceramic Cartridge Fuse series.

Products with similar specification

Part Number
209-9377
209-9383
209-9406
414-049
414-055
414-061
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSRated Current
(A)
Breaking Capacity at Maximum Voltage Rating Fuse Speed Overall Length Diameter Voltage Rating Maximum Operating Temperature Minimum Operating Temperature UL Class Series Fuse Size

฿ 1,199.19

1 Pack(s)

10 Pieces Per Package

8 Day(s) 103.15A50 kAFF32mm6.3mm600V ac----6.3 x 32mm

฿ 1,184.43

1 Pack(s)

10 Pieces Per Package

8 Day(s) 105A50 kAFF32mm6.3mm600V ac----6.3 x 32mm

฿ 1,956.69

1 Pack(s)

10 Pieces Per Package

8 Day(s) 1010A50 kAFF32mm6.3mm600V ac----6.3 x 32mm

฿ 624.03

1 Pack(s)

10 Pieces Per Package

8 Day(s) 103.15A1500 AT32mm6.35mm500V ac+125°C-55°CUL 248-13-6.3 x 32mm

฿ 618.71

1 Pack(s)

10 Pieces Per Package

8 Day(s) 105A1500 AT32mm6.35mm500V ac+125°C-55°CUL 248-13-6.3 x 32mm

฿ 800.57

1 Pack(s)

10 Pieces Per Package

8 Day(s) 1010A1500 AT32mm6.35mm500V ac+125°C-55°CUL 248-13-6.3 x 32mm