(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
•The capacity of a ceramic fuse is higher than any other fuse•Ceramic fuses can be used in circuits that have a higher current•They also offer protection against overheating
Part Number |
---|
209-9305 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Rated Current (A) | Breaking Capacity at Maximum Voltage Rating | Fuse Speed | Overall Length | Diameter | Voltage Rating | Maximum Operating Temperature | Minimum Operating Temperature | UL Class | Series | Fuse Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,497.29 ฿ 1,056.94 | CERAMIC BODY HBC | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 12.5A | 1500 A | T | 32mm | 6.35mm | 500V ac | +125°C | -55°C | UL 248-13 | - | 6.3 x 32mm |
Loading...
High Rupture Capacity | Yes | Body Material | Ceramic | Size Designation | Miniature |
---|---|---|---|---|---|
Includes Indicator | No |
Please check the type/dimensions/specifications of the part 209-9305 in the Ceramic Cartridge Fuse series.
Part Number |
---|
209-9276 |
209-9311 |
209-9377 |
209-9383 |
209-9406 |
247-3955 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Rated Current (A) | Breaking Capacity at Maximum Voltage Rating | Fuse Speed | Overall Length | Diameter | Voltage Rating | Maximum Operating Temperature | Minimum Operating Temperature | UL Class | Series | Fuse Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 755.95 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 500mA | 1500 A | F | 32mm | 6.35mm | 500V ac | - | - | UL 248-13 | - | 6.3 x 32mm | ||
฿ 839.36 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 16A | 1500 A | T | 32mm | 6.35mm | 500V ac | +125°C | -55°C | UL 248-13 | - | 6.3 x 32mm | ||
฿ 1,199.19 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 3.15A | 50 kA | FF | 32mm | 6.3mm | 600V ac | - | - | - | - | 6.3 x 32mm | ||
฿ 1,184.43 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 5A | 50 kA | FF | 32mm | 6.3mm | 600V ac | - | - | - | - | 6.3 x 32mm | ||
฿ 1,956.69 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 10A | 50 kA | FF | 32mm | 6.3mm | 600V ac | - | - | - | - | 6.3 x 32mm | ||
฿ 1,504.40 | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | 20A | 50 kA | FF | 32mm | 6.3mm | 500V ac | - | - | UL 248-13 | - | 6.3 x 32mm |
How can we improve?
How can we improve?