1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Performance, Series TR5【10 Pieces Per Package】

HIGH PERFORMANCE SERIES TR5

High Performance, Series TR5
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 579.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

All fuses have Thermoplaste Polyamide bodies
For automatic insertion, can be directly soldered or plugged.

 
Part Number
611-0686 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 579.21

฿ 408.86

HIGH PERFORMANCE SERIES TR5 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Rated Current(A) 1A Breaking Capacity at Maximum Voltage Rating 35 A Fuse Speed T
Body Material Nylon Voltage Rating 250V ac Maximum Operating Temperature +85°C
Minimum Operating Temperature -40°C Wire Diameter 0.6mm Body Diameter 8.5mm
Wire Pitch 5.08mm Wire Length 4.3mm Body Height 8mm
Lead Orientation Radial

Please check the type/dimensions/specifications of the part 611-0686 in the High Performance, Series TR5 series.