1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slow Blow TE5 Fuses【10 Pieces Per Package】

Slow Blow TE5 Fuses
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 140.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS slow blow TE5 fuses are a convenient and reliable solution to a vast array of application requirements.
Base and cap in black thermoplastic, UL 94-V0
Round pins in tin-plated copper
Vibration MIL-STD-202G, Method 201 (10-55Hz x 3 axis / no load)
Salt spray MIL-STD-202G, Method 101, Test Condition B (48 hours)
Insulation resistance MIL-STD-202G, Method 302, Test Condition A (After Opening) 10,000 ohms minimum
Resistance to solder heat MIL-STD-202G, Material 210, Test Condition B (10 sec @ 260°C)
Thermal shock MIL-STD-202G, Method 107, Test Condition B (-65°C to +125°C)

 
Part Number
767-5033SALE
767-5046SALE
767-5049SALE
767-5061SALE
767-5064SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSRated Current
(A)
Breaking Capacity at Maximum Voltage Rating

฿ 174.39

฿ 123.08

RS SLOW BLOW TE5 FUSES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10500mA35 A @ 250 V ac

฿ 176.15

฿ 124.34

RS SLOW BLOW TE5 FUSES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 101.6A35 A @ 250 V ac

฿ 140.89

฿ 99.45

RS SLOW BLOW TE5 FUSES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 101A35 A @ 250 V ac

฿ 176.15

฿ 124.34

RS SLOW BLOW TE5 FUSES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 104A40 A @ 250 V ac

฿ 211.69

฿ 149.43

RS SLOW BLOW TE5 FUSES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 105A50 A @ 250 V ac

Loading...

  1. 1

Basic Information

Fuse Speed T Body Material Thermoplastic Voltage Rating 250V
Maximum Operating Temperature +125°C Minimum Operating Temperature -55°C Wire Diameter 0.62mm
Body Length 8.35mm Wire Pitch 5.08mm Body Width 4.3mm
Wire Length 4.3 mm, 22 mm Body Height 7.7mm Lead Orientation Radial