1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Very Fast Acting Axial Fuses【10 Pieces Per Package】 (764-9469)

FAST ACTING FUSES

Very Fast Acting Axial Fuses (764-9469)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS very fast acting axial fuses are a convenient and reliable solution to a vast array of application requirements.

 
Part Number
764-9469 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSRated Current
(A)
Breaking Capacity at Maximum Voltage Rating Voltage Rating Wire Diameter Body Diameter

฿ 282.29

฿ 199.27

FAST ACTING FUSES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 101A300 A @ 125 V dc, 50 A @ 125 V ac125V ac/dc0.65mm2.65mm

Loading...

  1. 1

Basic Information

Fuse Speed FF Body Material Epoxy Coated Maximum Operating Temperature +125°C
Minimum Operating Temperature -55°C Wire Length 28mm Body Height 7.1mm
Lead Orientation Axial

Please check the type/dimensions/specifications of the part 764-9469 in the Very Fast Acting Axial Fuses series.

Products with similar specification

Part Number
764-9501
764-9605
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSRated Current
(A)
Breaking Capacity at Maximum Voltage Rating Voltage Rating Wire Diameter Body Diameter

฿ 282.29

1 Pack(s)

10 Pieces Per Package

8 Day(s) 1010A300 A @ 125 V dc, 50 A @ 125 V ac125V ac/dc0.65mm2.65mm

฿ 342.25

1 Pack(s)

10 Pieces Per Package

8 Day(s) 105A50 A @ 250 V ac250V ac0.64mm3.18mm