1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti Surge (T) HBC Ceramic Bodied, 5x20【10 Pieces Per Package】 (563-396)

ANTI SURGE

Anti Surge (T) HBC Ceramic Bodied, 5x20 (563-396)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Littelfuse Time lag ceramic body cartridge fuses are ideal for applications when surge withstand is required. Breaking capacity 1.5kA @ 250Vac

 
Part Number
563-396 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSRated Current
(A)
Resistance Series

฿ 202.69

฿ 143.08

ANTI SURGE 1 Pack(s)

10 Pieces Per Package

3 Day(s) 106.3A10.5mΩ-

Loading...

  1. 1

Basic Information

Breaking Capacity at Maximum Voltage Rating 1500 A Fuse Speed T Overall Length 20mm
Diameter 5mm High Rupture Capacity Yes Body Material Ceramic
Size Designation Miniature Includes Indicator No Voltage Rating 250V ac
Maximum Operating Temperature +125°C Minimum Operating Temperature -55°C Fuse Size 5 x 20mm

Please check the type/dimensions/specifications of the part 563-396 in the Anti Surge (T) HBC Ceramic Bodied, 5x20 series.

Products with similar specification

Part Number
563-407
563-592
563-598
563-605
563-609
563-693
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSRated Current
(A)
Resistance Series

฿ 123.00

1 Pack(s)

10 Pieces Per Package

8 Day(s) 104A18.6mΩ-

฿ 293.68

1 Pack(s)

10 Pieces Per Package

3 Day(s) 1010A5mΩUDA

฿ 97.53

1 Pack(s)

10 Pieces Per Package

8 Day(s) 108A6.8mΩ-

฿ 164.37

1 Pack(s)

10 Pieces Per Package

8 Day(s) 101A73mΩ-

฿ 157.93

1 Pack(s)

10 Pieces Per Package

8 Day(s) 102A49.9mΩ-

฿ 204.72

1 Pack(s)

10 Pieces Per Package

8 Day(s) 105A13.5mΩ-