1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brand Time Lag 5x20mm with Lead wires【10 Pieces Per Package】

Brand Time Lag 5x20mm with Lead wires
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 104.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Product Description
RS brand range of Time Lag fuses comes with lead wire so that they can be soldered directly into a circuit board without any need for a fuse holder. These fuses benefit from High Breaking Capacity and a ceramic body.
Features and Benefits
5 x 20 mm.
Ceramic body.
High Breaking Capacity
Lead wires.

 
Part Number
911-3489SALE
911-3499SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSRated Current
(A)
Resistance

฿ 104.32

฿ 73.64

BRAND TIME LAG 1 Pack(s)

10 Pieces Per Package

8 Day(s) 101A70mΩ

฿ 226.59

฿ 159.95

BRAND TIME LAG 1 Pack(s)

10 Pieces Per Package

8 Day(s) 102.5A30mΩ

Loading...

  1. 1

Basic Information

Breaking Capacity at Maximum Voltage Rating 1500 A Fuse Speed T Overall Length 20mm
Diameter 5.2mm High Rupture Capacity Yes Body Material Ceramic
Size Designation Miniature Includes Indicator No Voltage Rating 250V ac
Maximum Operating Temperature +125°C Minimum Operating Temperature -55°C Series UDA-P
Fuse Size 5 x 20mm