1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fast Acting TR5 Fuses【10 Pieces Per Package】

RS FAST ACTING TR5 FUSES

Fast Acting TR5 Fuses
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 247.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS fast acting TR5 fuses are a convenient and reliable solution to a vast array of application requirements.

 
Part Number
767-5216 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 247.39

฿ 174.61

RS FAST ACTING TR5 FUSES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Rated Current(A) 2A Breaking Capacity at Maximum Voltage Rating 35 A @ 250 V ac Body Material Thermoplastic
Voltage Rating 250V Maximum Operating Temperature +125°C Minimum Operating Temperature -55°C
Wire Diameter 0.62mm Body Diameter 8.35mm Wire Pitch 5.08mm
Wire Length 4.3 mm, 22 mm Body Height 7.7mm Lead Orientation Radial

Please check the type/dimensions/specifications of the part 767-5216 in the Fast Acting TR5 Fuses series.