1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3.6x10mm Fuse with pig tails.【10 Pieces Per Package】

FUSE WITH PIG TAILS

3.6x10mm Fuse with pig tails.
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 172.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Product Description
RS Brand 3.6 x 10 mm fuses are Time lag and offer anti-surge protection. These fuses come with pig tails so they can be soldered directly on to a circuit board. These fuses have the benefit of not requiring a fuse holder. These fuses are fully compliant and offer a high-quality product at great RS brand prices.
Features and Benefits
Small body.
Ceramic body.
Pig tails for easy soldering.

 
Part Number
911-3534 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 172.39

฿ 121.67

FUSE WITH PIG TAILS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Rated Current(A) 1A Breaking Capacity at Maximum Voltage Rating 35 A at 250 V ac Fuse Speed T
Body Material Ceramic Voltage Rating 250V ac Maximum Operating Temperature +125°C
Minimum Operating Temperature -55°C Wire Diameter 0.6mm Body Length 10mm
Body Diameter 3.6mm Wire Length 30mm

Please check the type/dimensions/specifications of the part 911-3534 in the 3.6x10mm Fuse with pig tails. series.