1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rail Mount Fuse Holder

FUSED TERMINALS

Rail Mount Fuse Holder
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 672.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fused Terminals
Lever and screw cap styles for fuse sizes 5x20mm, 5x25mm and 6x32mm
Markers maybe fitted above both wire entries
LED type has 24V LED in parallel
Endplate width 1.5 mm

LED type has 24V LED in parallel

Approvals
UL, CSA

 
Part Number
501-871 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 672.79

฿ 474.92

FUSED TERMINALS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Terminal Type Screw Series STK Compatible Fuse Sizes 5x20 mm, 5x25 mm
Compatible Fuse Diameter 5mm Compatible Fuse Length 20 mm, 25 mm

Please check the type/dimensions/specifications of the part 501-871 in the Rail Mount Fuse Holder series.