1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Glass Cartridge Fuse【10 Pieces Per Package】 (Part Number)

ANTI SURGE

Glass Cartridge Fuse
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 155.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Glass Cartridge Fuse
A glass cartridge fuse is a type of electrical safety device used to protect circuits and equipment from overcurrent situations.They offer a wide variety of type to choose from.
[Feature]
● Rated Current Minimum/Maximum : 200 mA to 15A
● Operating Temperature (°C): -55 to 125
● Fuse sizes (Diameter X Length): 5x20 mm. and 6.3 x 32 mm.
[Application]
They are commonly used in industrial equipment, machinery, control panels and so on

Part Number
563-425 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSRated Current
(A)
Breaking Capacity at Maximum Voltage Rating Overall Length Diameter Maximum Operating Temperature Minimum Operating Temperature Resistance Series Fuse Size

฿ 210.13

฿ 148.33

ANTI SURGE 1 Pack(s)

10 Pieces Per Package

3 Day(s) 106.3A35 A20mm5mm+125°C-55°C8.3mΩ-5 x 20mm

Loading...

  1. 1

Basic Information

Fuse Speed T High Rupture Capacity No Body Material Glass
Size Designation Miniature Includes Indicator No Voltage Rating 250V ac

Please check the type/dimensions/specifications of the part 563-425 in the Glass Cartridge Fuse series.

Products with similar specification

Part Number
537-1010
563-362
563-532
563-542
563-558
563-615
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSRated Current
(A)
Breaking Capacity at Maximum Voltage Rating Overall Length Diameter Maximum Operating Temperature Minimum Operating Temperature Resistance Series Fuse Size

฿ 982.23

1 Pack(s)

10 Pieces Per Package

8 Day(s) 108A80 A20mm5mm--6mΩ-5 x 20mm

฿ 286.43

1 Pack(s)

10 Pieces Per Package

8 Day(s) 10200mA35 A20mm5mm+125°C-55°C1.99Ω-5 x 20mm

฿ 196.87

1 Pack(s)

10 Pieces Per Package

Same day 105A35 A20mm5mm+125°C-55°C10.7mΩ-5 x 20mm

฿ 202.04

1 Pack(s)

10 Pieces Per Package

8 Day(s) 104A35 A20mm5mm+125°C-55°C14.5mΩUTE5 x 20mm

฿ 202.04

1 Pack(s)

10 Pieces Per Package

8 Day(s) 101A35 A20mm5mm+125°C-55°C77.6mΩ-5 x 20mm

฿ 208.95

1 Pack(s)

10 Pieces Per Package

8 Day(s) 10400mA35 A20mm5mm+125°C-55°C501.9mΩ-5 x 20mm