(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Glass Cartridge Fuse
A glass cartridge fuse is a type of electrical safety device used to protect circuits and equipment from overcurrent situations.They offer a wide variety of type to choose from.
[Feature]
● Rated Current Minimum/Maximum : 200 mA to 15A
● Operating Temperature (°C): -55 to 125
● Fuse sizes (Diameter X Length): 5x20 mm. and 6.3 x 32 mm.
[Application]
They are commonly used in industrial equipment, machinery, control panels and so on
Part Number |
---|
668-6089 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Rated Current (A) | Breaking Capacity at Maximum Voltage Rating | Overall Length | Diameter | Maximum Operating Temperature | Minimum Operating Temperature | Resistance | Series | Fuse Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 503.59 ฿ 355.48 | GLASS BODY LBC | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 10 | 5A | 200 A | 32mm | 6.3mm | +125°C | -55°C | 30.1mΩ | - | 6.3 x 32mm |
Loading...
Fuse Speed | T | High Rupture Capacity | No | Body Material | Glass |
---|---|---|---|---|---|
Size Designation | Miniature | Includes Indicator | No | Voltage Rating | 250V ac |
Please check the type/dimensions/specifications of the part 668-6089 in the Glass Cartridge Fuse series.
Part Number |
---|
563-532 |
563-542 |
563-558 |
668-6091 |
668-6095 |
911-3439 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Rated Current (A) | Breaking Capacity at Maximum Voltage Rating | Overall Length | Diameter | Maximum Operating Temperature | Minimum Operating Temperature | Resistance | Series | Fuse Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 196.87 | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | 5A | 35 A | 20mm | 5mm | +125°C | -55°C | 10.7mΩ | - | 5 x 20mm | ||
฿ 202.04 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 4A | 35 A | 20mm | 5mm | +125°C | -55°C | 14.5mΩ | UTE | 5 x 20mm | ||
฿ 202.04 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 1A | 35 A | 20mm | 5mm | +125°C | -55°C | 77.6mΩ | - | 5 x 20mm | ||
฿ 403.79 | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | 10A | 200 A | 32mm | 6.3mm | +125°C | -55°C | 11.3mΩ | - | 6.3 x 32mm | ||
฿ 448.67 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 15A | 200 A | 32mm | 6.3mm | +125°C | -55°C | 6.4mΩ | - | 6.3 x 32mm | ||
฿ 211.96 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 7A | 200 A | 20mm | 5.2mm | +125°C | -55°C | 8mΩ | GTE | 5 x 20mm |
How can we improve?
How can we improve?