1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini-Blade Automotive Fuses【10 Pieces Per Package】

MINI BLADE AUTOMOTIVE FUSES

Mini-Blade Automotive Fuses
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 220.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Equivalent to MIN and ATM fuses
Voltage rating of 32Vdc
Used for low voltage applications

 
Part Number
563-536 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 220.99

฿ 156.00

MINI BLADE AUTOMOTIVE FUSES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Rated Current(A) 5A Voltage Rating 32V Maximum Operating Temperature +125°C
Minimum Operating Temperature -55°C Operating Temperature Range -55 to +125 °C Colour Tan
Width 3.8mm Blade Size Mini Height 16.5mm
Fuse Type Blade

Please check the type/dimensions/specifications of the part 563-536 in the Mini-Blade Automotive Fuses series.