1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

195 Series Fuses【10 Pieces Per Package】

195 Series Fuses
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 234.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

195 Series Fuses
A glass cartridge fuse is a type of electrical safety device used to protect circuits and equipment from overcurrent situations.They offer a wide variety of type to choose from.
[Feature]
● Rated Current : 315mA, 5A and 10A
● Fuse sizes (Diameter X Length): 5.0 x 20 mm.
● Operating Temperature (°C): -40 to 85
[Application]
They are commonly used in industrial equipment, machinery, control panels and so on

 
Part Number
610-9894SALE
611-0002SALE
611-0024SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSRated Current
(A)
Breaking Capacity at Maximum Voltage Rating

฿ 292.84

฿ 206.72

TIME DELAY 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10315mA35 A

฿ 306.15

฿ 216.11

TIME DELAY 1 Pack(s)

10 Pieces Per Package

8 Day(s) 105A50 A

฿ 234.23

฿ 165.34

TIME DELAY 1 Pack(s)

10 Pieces Per Package

8 Day(s) 1010A63 A

Loading...

  1. 1

Basic Information

Fuse Speed T Overall Length 20mm Diameter 5mm
High Rupture Capacity No Body Material Glass Size Designation Miniature
Includes Indicator No Voltage Rating 250V ac Maximum Operating Temperature +85°C
Minimum Operating Temperature -40°C Fuse Size 5 x 20mm