1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick Acting Cartridge Fuse (F) LBC Glass Bodied, 5x20【10 Pieces Per Package】

Quick Acting Cartridge Fuse (F) LBC Glass Bodied, 5x20
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 116.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Quick Acting Cartridge Fuse (F) LBC Glass Bodied, 5x20
A glass cartridge fuse is a type of electrical safety device used to protect circuits and equipment from overcurrent situations.They offer a wide variety of type to choose from.
[Feature]
● Rated Current Minimum/Maximum : 250 mA to 10A
● Operating Temperature (°C): -55 to 125
● Fuse sizes (Diameter): 5 mm. and 5.2 mm.
[Application]
They are commonly used in industrial equipment, machinery, control panels and so on

 
Part Number
537-1521
563-380SALE
563-431SALE
563-453SALE
563-463SALE
563-469SALE
563-491SALE
563-526SALE
563-643SALE
563-649SALE
563-677SALE
563-700SALE
563-706SALE
668-5957SALE
668-5963SALE
668-5966SALE
668-5969SALE
668-5975SALE
668-5979SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSRated Current
(A)
Breaking Capacity at Maximum Voltage Rating Diameter Maximum Operating Temperature Minimum Operating Temperature Resistance

฿ 118.74

QUICK ACTING 1 Pack(s)

10 Pieces Per Package

8 Day(s) 104A40 A5mm--21mΩ

฿ 196.87

฿ 138.95

QUICK ACTING 1 Pack(s)

10 Pieces Per Package

3 Day(s) 101A35 A5mm+125°C-55°C80mΩ

฿ 196.87

฿ 138.95

QUICK ACTING 1 Pack(s)

10 Pieces Per Package

8 Day(s) 102A35 A5mm+125°C-55°C37.3mΩ

฿ 159.56

฿ 112.63

QUICK ACTING 1 Pack(s)

10 Pieces Per Package

8 Day(s) 101.5A35 A5.2mm+125°C-55°C-

฿ 159.56

฿ 112.63

QUICK ACTING 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10500mA35 A5mm+125°C-55°C248.2mΩ

฿ 233.52

฿ 164.84

QUICK ACTING 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10250mA35 A5mm+125°C-55°C1.32Ω

฿ 233.52

฿ 164.84

QUICK ACTING 1 Pack(s)

10 Pieces Per Package

3 Day(s) 103.15A35 A5mm+125°C-55°C22.4mΩ

฿ 159.56

฿ 112.63

QUICK ACTING 1 Pack(s)

10 Pieces Per Package

3 Day(s) 105A35 A5mm+125°C-55°C14.9mΩ

฿ 201.68

฿ 142.37

QUICK ACTING 1 Pack(s)

10 Pieces Per Package

3 Day(s) 1010A35 A5mm+125°C-55°C5.8mΩ

฿ 246.75

฿ 174.18

QUICK ACTING 1 Pack(s)

10 Pieces Per Package

3 Day(s) 103A35 A5.2mm+125°C-55°C-

฿ 159.56

฿ 112.63

QUICK ACTING 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10315mA35 A5mm+125°C-55°C415.9mΩ

฿ 116.01

฿ 81.89

QUICK ACTING 1 Pack(s)

10 Pieces Per Package

8 Day(s) 108A35 A5mm+125°C-55°C7.7mΩ

฿ 159.56

฿ 112.63

QUICK ACTING 1 Pack(s)

10 Pieces Per Package

3 Day(s) 106.3A35 A5mm+125°C-55°C10.3mΩ

฿ 158.96

฿ 112.21

QUICK ACTING 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10500mA35 A5mm+125°C-55°C419.5mΩ

฿ 200.23

฿ 141.34

QUICK ACTING 1 Pack(s)

10 Pieces Per Package

8 Day(s) 103A100 A5mm+125°C-55°C39.4mΩ

฿ 158.96

฿ 112.21

QUICK ACTING 1 Pack(s)

10 Pieces Per Package

8 Day(s) 101A35 A5mm+125°C-55°C143.8mΩ

฿ 194.73

฿ 137.46

QUICK ACTING 1 Pack(s)

10 Pieces Per Package

8 Day(s) 102A100 A5mm+125°C-55°C58.8mΩ

฿ 194.73

฿ 137.46

QUICK ACTING 1 Pack(s)

10 Pieces Per Package

3 Day(s) 105A200 A5mm+125°C-55°C18.8mΩ

฿ 194.81

฿ 137.52

QUICK ACTING 1 Pack(s)

10 Pieces Per Package

8 Day(s) 108A200 A5mm+125°C-55°C11.3mΩ

Loading...

  1. 1

Basic Information

Fuse Speed F Overall Length 20mm High Rupture Capacity No
Body Material Glass Size Designation Miniature Includes Indicator No
Voltage Rating 250V ac Fuse Size 5 x 20mm