1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

193 Series Fuses【10 Pieces Per Package】 (610-9579)

NORMAL MODULE

193 Series Fuses (610-9579)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

193 Series Fuses
A glass cartridge fuse is a type of electrical safety device used to protect circuits and equipment from overcurrent situations.They offer a wide variety of type to choose from.
[Feature]
● Rated Current : 100mA, 2A, 5A, 6.3A
● Fuse sizes (Diameter X Length): 5.0 x 20 mm.
● Operating Temperature (°C): -25 to 70
[Application]
They are commonly used in industrial equipment, machinery, control panels and so on

 
Part Number
610-9579 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSRated Current
(A)
Breaking Capacity at Maximum Voltage Rating

฿ 485.60

฿ 342.79

NORMAL MODULE 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10100mA35 A

Loading...

  1. 1

Basic Information

Fuse Speed F Overall Length 20mm Diameter 5mm
High Rupture Capacity No Body Material Glass Size Designation Miniature
Includes Indicator No Voltage Rating 250V ac Maximum Operating Temperature +70°C
Minimum Operating Temperature -25°C Fuse Size 5 x 20mm

Please check the type/dimensions/specifications of the part 610-9579 in the 193 Series Fuses series.

Products with similar specification

Part Number
610-9686
610-9721
610-9737
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSRated Current
(A)
Breaking Capacity at Maximum Voltage Rating

฿ 195.09

1 Pack(s)

10 Pieces Per Package

8 Day(s) 102A35 A

฿ 439.99

1 Pack(s)

10 Pieces Per Package

8 Day(s) 105A50 A

฿ 197.12

1 Pack(s)

10 Pieces Per Package

8 Day(s) 106.3A63 A