(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Typical Applications include short-circuit protection of semiconductors such as thyristors, diodes and triacs. Note that with values of greater than 6.3A the use of open type fuseholders is recommended, to reduce the risk of nuisance tripping at or near full rated current. Very high breaking capacityGood mechanical/vibration characteristicsCeramic cartridge bodies are sand filled
Part Number |
---|
537-1408 |
563-346 |
563-413 |
563-419 |
563-497 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Rated Current (A) | Maximum Operating Temperature | Minimum Operating Temperature | Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 223.06 | QUICK ACTING | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 5A | - | - | 19mΩ | ||
฿ 145.11 ฿ 102.42 | QUICK ACTING | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 4A | +125°C | -55°C | 28.3mΩ | ||
฿ 179.04 ฿ 126.38 | QUICK ACTING | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 10 | 2A | +125°C | -55°C | 72.7mΩ | ||
฿ 220.52 ฿ 155.67 | QUICK ACTING | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 10 | 1A | +125°C | -55°C | 91mΩ | ||
฿ 245.68 ฿ 173.43 | QUICK ACTING | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 8A | +125°C | -55°C | 10.6mΩ |
Loading...
Breaking Capacity at Maximum Voltage Rating | 1500 A | Fuse Speed | F | Overall Length | 20mm |
---|---|---|---|---|---|
Diameter | 5mm | High Rupture Capacity | Yes | Body Material | Ceramic |
Size Designation | Miniature | Includes Indicator | No | Voltage Rating | 250V ac |
Fuse Size | 5 x 20mm |
How can we improve?
How can we improve?