1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fuse Kit 5x20 Fast and Slow Glass 250V

FUSE KIT 250V

Fuse Kit 5x20 Fast and Slow Glass 250V
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,198.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Brand Fuse Kits offer a range of great fuses in a handy segmented box suitable for protection from a variety of different currents. Offered in this kit are both fast and slow blow glass fuses.
RS Brand Fuse Kit contains 180 pcs (10pcs each current rating)
90 Fast Acting Glass 5x20mm fuses containing: 250mA, 500mA, 1A, 1.6A, 2A, 3.15A, 5A, 6.3A, 10A.
90 Slow Blow Glass 5x20mm fuses containing: 0.5A, 1A, 1.6A, 2A, 3.15A, 5A, 6.3A, 10A, 16A.
All fuses at a voltage rating of 250V.

 
Part Number
893-8530 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,198.28

฿ 3,465.69

FUSE KIT 250V 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Series RSEFK Fuse Type F, T Kit Includes (90) Fast Acting Glass 5 x 20 mm Fuses, (90) Slow Acting Ceramic 5 x 20 mm Fuses

Please check the type/dimensions/specifications of the part 893-8530 in the Fuse Kit 5x20 Fast and Slow Glass 250V series.