1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

343 Series Fuses【10 Pieces Per Package】 (Part Number)

TIME DELAY

343 Series Fuses
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 916.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

343 Series Fuses
A glass cartridge fuse is a type of electrical safety device used to protect circuits and equipment from overcurrent situations.They offer a wide variety of type to choose from.
[Feature]
● Rated Current : 500mA
● Fuse sizes (Diameter X Length): 6.3 x 32mm.
● Operating Temperature (°C): -55 to 125
[Application]
They are commonly used in industrial equipment, machinery, control panels and so on

 
Part Number
611-0232 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 916.45

฿ 646.92

TIME DELAY 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Rated Current(A) 500mA Breaking Capacity at Maximum Voltage Rating 35 A Fuse Speed T
Overall Length 31.75mm Diameter 6.35mm High Rupture Capacity No
Body Material Glass Size Designation Miniature Includes Indicator No
Voltage Rating 250V ac Maximum Operating Temperature +125°C Minimum Operating Temperature -55°C
Resistance 1.25Ω Fuse Size 6.3 x 32mm

Please check the type/dimensions/specifications of the part 611-0232 in the 343 Series Fuses series.