1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Pullcap" Cartridge Fuses【10 Pieces Per Package】

MD CARTRIDGE FUSE

"Pullcap" Cartridge Fuses
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,616.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Breaking Capacity 80kA at 415Vac/40kA at 250Vdc
Fusing Factor Class Q1 (approx. 1·5)
BS 88 1975 and ASTA certified

 
Part Number
413-838 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,616.69

฿ 1,744.55

MD CARTRIDGE FUSE 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Rated Current(A) 20A Breaking Capacity at Maximum Voltage Rating 40 kA @ 250 V dc, 80 kA @ 415 V ac Overall Length 29mm
Diameter 12.7mm High Rupture Capacity Yes Size Designation BS88
Includes Indicator No Voltage Rating 415V ac Series MD
Fuse Size 12.7 x 29mm Application Category gG

Please check the type/dimensions/specifications of the part 413-838 in the "Pullcap" Cartridge Fuses series.