8mm LED Indicator Lead Terminals

Caution
Product Description
Brought to you by RS Pro, these LED indicators are an excellent solution for various applications. The body features a flying lead termination and are sealed to an ingress protection of IP67, assuring suitability for use in harsh environments and even outdoor applications. RS Pro LED indicators give a high level of brightness and a long life, making them ideal for various equipment applications. All models are highly reliable and excellent quality.
• 5mm coloured diffused epoxy lens
• Maximum panel thickness 7mm
• Connection via 200mm flying leads
• Sealed to IP67
• Bi-colour types have two LEDs in inverse parallel
• Tri-colour types have two LEDs with common cathode.