1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
8mm LED Indicators (Part Number)

LED INDICATORS

8mm LED Indicators
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 385.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brought to you by RS Pro, these LED indicators are an excellent solution for various applications. All models are highly reliable and excellent quality.

 
Part Number
204-271 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Current Rating Voltage Rating Length Termination Type Lamp Size IP Rating Bezel Colour Bezel Style Intensity

฿ 828.07

฿ 584.53

LED INDICATORS 1 Piece(s) 8 Day(s) 10Green3 mA230 V ac40 mmTab5 mm-ChromeProminent60 mcd

Loading...

  1. 1

Basic Information

Light Source LED Mounting Hole Size 8mm

Please check the type/dimensions/specifications of the part 204-271 in the 8mm LED Indicators series.

Products with similar specification

Part Number
206-968
206-974
207-185
207-191
207-208
209-399
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSColor Current Rating Voltage Rating Length Termination Type Lamp Size IP Rating Bezel Colour Bezel Style Intensity

฿ 464.47

1 Piece(s) 8 Day(s) 10Red20 mA24 V ac41 mmSolder Tab5 mm-ChromeRecessed10000 mcd

฿ 464.47

1 Piece(s) 8 Day(s) 10Green20 mA24 V ac41 mmSolder Tab5 mm-ChromeRecessed40 mcd

฿ 385.97

1 Piece(s) 8 Day(s) 10Red20 mA24 V dc33.9 mmSolder Tab5 mm-ChromeProminent10000 mcd

฿ 741.77

1 Piece(s) 8 Day(s) 10Green20 mA24 V dc33.9 mmSolder Tab5 mm-ChromeProminent40 mcd

฿ 592.11

1 Piece(s) 3 Day(s) 10Yellow20 mA24 V dc33.9 mmSolder Tab5 mm-ChromeProminent40 mcd

฿ 764.83

1 Piece(s) 8 Day(s) 10Red3 mA230 V ac40 mmTab5 mm-Black ChromeProminent5000 mcd