(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brought to you by RS Pro, these LED indicators are an excellent solution for various applications. All models are highly reliable and excellent quality.
Part Number |
---|
207-191 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color | Current Rating | Voltage Rating | Length | Termination Type | Lamp Size | IP Rating | Bezel Colour | Bezel Style | Intensity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 741.77 ฿ 523.62 | LED INDICATORS | 1 Piece(s) | 8 Day(s) | 10 | Green | 20 mA | 24 V dc | 33.9 mm | Solder Tab | 5 mm | - | Chrome | Prominent | 40 mcd |
Loading...
Light Source | LED | Mounting Hole Size | 8mm |
---|
Please check the type/dimensions/specifications of the part 207-191 in the 8mm LED Indicators series.
Part Number |
---|
206-968 |
206-974 |
207-185 |
207-208 |
209-399 |
210-563 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Color | Current Rating | Voltage Rating | Length | Termination Type | Lamp Size | IP Rating | Bezel Colour | Bezel Style | Intensity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 464.47 | 1 Piece(s) | 8 Day(s) | 10 | Red | 20 mA | 24 V ac | 41 mm | Solder Tab | 5 mm | - | Chrome | Recessed | 10000 mcd | ||
฿ 464.47 | 1 Piece(s) | 8 Day(s) | 10 | Green | 20 mA | 24 V ac | 41 mm | Solder Tab | 5 mm | - | Chrome | Recessed | 40 mcd | ||
฿ 385.97 | 1 Piece(s) | 8 Day(s) | 10 | Red | 20 mA | 24 V dc | 33.9 mm | Solder Tab | 5 mm | - | Chrome | Prominent | 10000 mcd | ||
฿ 592.11 | 1 Piece(s) | 3 Day(s) | 10 | Yellow | 20 mA | 24 V dc | 33.9 mm | Solder Tab | 5 mm | - | Chrome | Prominent | 40 mcd | ||
฿ 764.83 | 1 Piece(s) | 8 Day(s) | 10 | Red | 3 mA | 230 V ac | 40 mm | Tab | 5 mm | - | Black Chrome | Prominent | 5000 mcd | ||
฿ 464.47 | 1 Piece(s) | 8 Day(s) | 10 | Green | 20 mA | 24 V ac | 40 mm | Solder Tab | 5 mm | - | Chrome | Prominent | 40 mcd |
How can we improve?
How can we improve?