1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

8mm Hyper-Bright IP67 LED Panel Indicators

8mm Hyper-Bright IP67 LED Panel Indicators
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,093.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS 8mm hyper bright panel mount LED indicators with 5mm coloured diffused epoxy lens are available in bright or black chrome bezel finishes. Bezel style options: prominent, recessed and flush. Applications include medical, telecommunications, engineering, transport systems, special vehicles and agricultural vehicles.
• IP67 sealed
• High brightness
• Prominent, recessed and flush bezel styles
• Bright or black chrome bezel finish

 
Part Number
846-2825SALE
846-2881SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength Lamp Size Bezel Colour Bezel Style

฿ 1,093.97

฿ 772.23

LED PANEL INDICATORS 1 Piece(s) 7 Day(s) 1028.9 mm8.5 mmChromeProminent

฿ 1,168.00

฿ 824.49

LED PANEL INDICATORS 1 Piece(s) 7 Day(s) 1034.8 mm9.5 mmBlack ChromeRecessed

Loading...

  1. 1

Basic Information

Color Green Light Source LED Current Rating 3 mA
Voltage Rating 220 V ac Termination Type Solder Lug Mounting Hole Size 8mm
IP Rating IP67 Intensity 1900 mcd