(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
From RS Pro, a range of high quality LED indicators. Each indicator has a compact and robust build, complete with a solder tab termination. The ease and quickness of the installation process ensures these LED indicators are perfect for your application. With various LED colours available, including tri-colour options, the possibilities are endless. Whether the intended application is a signal, warning or purely a display, there are choices to suit all outcomes. All models are highly reliable and excellent quality. • 10 mm coloured diffused epoxy style lens, 16 mm chrome bezel• Various voltages• Tri-colour options• 4 Colours available: Red, yellow, orange and green
Part Number |
---|
204-984 |
207-911 |
209-074 |
209-888 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color | Current Rating | Voltage Rating | Termination Type | Intensity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 584.40 ฿ 412.53 | LED INDICATORS | 1 Piece(s) | Same day | 10 | Green | 20 mA | 24 V dc | Solder Tab | 40 mcd | ||
฿ 817.23 ฿ 576.88 | LED INDICATORS | 1 Piece(s) | 7 Day(s) | 10 | Red | 20 mA | 24 V dc | Solder Tab | 250 mcd | ||
฿ 1,041.85 ฿ 735.44 | LED INDICATORS | 1 Piece(s) | 7 Day(s) | 10 | Red | 17 mA | 24 to 36 V dc | Tab | 100 mcd @ 20mA | ||
฿ 499.10 ฿ 352.31 | LED INDICATORS | 1 Piece(s) | 7 Day(s) | 10 | Yellow | 20 mA | 24 V dc | Solder Tab | 30 mcd |
Loading...
Light Source | LED | Length | 47 mm | Mounting Hole Size | 14mm |
---|---|---|---|---|---|
Lamp Size | 10 mm | Bezel Colour | Chrome | Bezel Style | Prominent |
How can we improve?
How can we improve?