1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

6mm LED Indicators, Tab Termination (204-782)

LED INDICATORSC

6mm LED Indicators, Tab Termination  (204-782)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brought to you by RS Pro, a range of high quality indicators. These LED indicators are an excellent solution to applications which require a signal or warning light. The build quality of each indicator and LED provides a high level of brightness and longevity at low level consumption. Each indicator includes a convenient solder lug, meaning they can be terminated through a quick and easy installation for your application. All models are highly reliable and excellent quality.
• 3 mm coloured diffused epoxy lens
• 2 mm x 0.5 mm blade terminations
• Solder tab blade terminals
• Connection tabs are colour coded for polarity (gold +ve, silver -ve)
• Various voltage ratings

Part Number
204-782 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Bezel Colour Bezel Style Intensity

฿ 360.20

฿ 254.27

LED INDICATORSC 1 Piece(s) 8 Day(s) 10YellowChromeProminent30 mcd

Loading...

  1. 1

Basic Information

Light Source LED Current Rating 20 mA Voltage Rating 24 V dc
Length 34.4 mm Termination Type Solder Tab Mounting Hole Size 6mm
Lamp Size 3 mm

Please check the type/dimensions/specifications of the part 204-782 in the 6mm LED Indicators, Tab Termination series.

Products with similar specification

Part Number
205-016
205-167
210-248
210-333
210-412
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSColor Bezel Colour Bezel Style Intensity

฿ 314.32

1 Piece(s) 8 Day(s) 10RedChromeRecessed40 mcd

฿ 360.20

1 Piece(s) 8 Day(s) 10GreenChromeProminent40 mcd

฿ 434.12

1 Piece(s) 8 Day(s) 10RedChromeProminent3500 mcd

฿ 452.43

1 Piece(s) 8 Day(s) 10GreenBlack ChromeProminent40 mcd

฿ 267.99

1 Piece(s) 8 Day(s) 10OtherChromeProminent15 (Green) mcd, 20 (Red) mcd