1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Illuminated Anti-Vandal Buzzer 16mm (877-1842)

ILLUMINATED ANTI VANDAL

Illuminated Anti-Vandal Buzzer 16mm (877-1842)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Robust illuminated annunciators that have a coordinated intermittent flash / buzz. The feature allows the operator to visually identify which buzzer is sounding when they are mounted individually or together in an array.
Impact resistance: IK04

 
Part Number
877-1842 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,462.67

฿ 1,032.50

ILLUMINATED ANTI VANDAL 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Supply Voltage 24 V dc Mounting Style Panel Mount Minimum Temperature -20°C
Special Features IK04 Impact Resistant Maximum Temperature +55°C Decibels at 1 Metre 75
Tone Length Intermittant Buzz

Please check the type/dimensions/specifications of the part 877-1842 in the Illuminated Anti-Vandal Buzzer 16mm series.

Products with similar specification

Part Number
877-1848
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHS

฿ 1,609.47

1 Piece(s) 8 Day(s) 10