1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round PCB Mount Continuous Tone Buzzers

ROUND PCB MOUNT

Round PCB Mount Continuous Tone Buzzers
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 108.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a range of high sound output piezo buzzers. They are suitable for PCB mounting and are housed in a circular case.

Part Number
238-050 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 108.97

฿ 76.92

ROUND PCB MOUNT 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Diameter 23.8mm Maximum Operating Temperature +85°C Minimum Operating Temperature -30°C
Mounting Type Through Hole Height 16mm Drive Type Internal
Dimensions 23.8 (Dia.) x 16mm Maximum Supply Voltage 20V dc Minimum Supply Voltage 3V dc
Tone Type Continuous Sound Level 78dB Minimum Frequency 2400Hz
Supply Current 6mA Maximum Frequency 3.4kHz

Please check the type/dimensions/specifications of the part 238-050 in the Round PCB Mount Continuous Tone Buzzers series.