1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reversing Alarm

REVERSING ALARM

Reversing Alarm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,522.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For on and off road vehicles and available with either stud or wire terminals, there is a 97dB version for general automotive and warehouse vehicle use, and 107dB for construction and quarry vehicle applications.
Universal mounting
12-80Vdc voltage range
Pressure washable and fully weatherproof
Reverse polarity protected
Reliable within a broad temperature range (-30°C to +77°C)

 
Part Number
235-411 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,522.11

฿ 1,681.49

REVERSING ALARM 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Standards Met EMC Housing Material Glass Filled Nylon Supply Voltage 12 to 80 V dc
Current Type DC Mounting Style Universal Minimum Temperature -30°C
Special Features Pressure Washable & Fully Weatherproof Maximum Temperature +70°C Decibels at 1 Metre 107
Maximum Decibel 107dB Base Width 41mm Base Length 102mm
Number Of Tones 1 Housing Colour Black Application Type On/Off Road Vehicles

Please check the type/dimensions/specifications of the part 235-411 in the Reversing Alarm series.