1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Pilot Light Complete With Test Circuit (909-2496)

LED INDICATOR CONTROL

LED Pilot Light Complete With Test Circuit (909-2496)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The RS range of LED Indicators using multi-chip technology provide you bright and even colour at lower power consumption. This range of indicators provide you with the same illumination as the standard LED indicators but have an additional terminal to allow you to connect to lamp test circuits. Even better is the quick and easy installation with a back of panel lock nut and captive screw terminals. You are offered a voltage range of 12V to 230V and a choice of colours, red, green, yellow, blue and white. This range of LED indicators are rated IP65 and have an operational life of 30,000 hours
Test Circuit
Operational Life up to 30,000 hours
Choice of colours
Multi chip technology
Voltage range 12 to 230V
Brighter colour
Quick and easy installation
IP65

 
Part Number
909-2496 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Voltage Rating

฿ 447.73

฿ 316.05

LED INDICATOR CONTROL 1 Piece(s) 8 Day(s) 10Blue120 V ac/dc

Loading...

  1. 1

Basic Information

Shape Round Light Source LED Current Rating 20 mA
IP Rating IP65 Cutout Diameter 22mm Terminal Type Screw
Series LEDtec Mounting Type Panel Mount

Please check the type/dimensions/specifications of the part 909-2496 in the LED Pilot Light Complete With Test Circuit series.

Products with similar specification

Part Number
909-2499
909-2506
909-2525
909-2531
909-2540
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSColor Voltage Rating

฿ 459.72

1 Piece(s) 8 Day(s) 10Blue230 V ac

฿ 440.85

1 Piece(s) 8 Day(s) 10Green120 V ac/dc

฿ 440.85

1 Piece(s) 8 Day(s) 10Red230 V ac

฿ 326.36

1 Piece(s) 8 Day(s) 10White120 V ac/dc

฿ 437.41

1 Piece(s) 8 Day(s) 10Yellow120 V ac/dc