1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Pilot Light (909-2443)

LED INDICATOR CONTROL STATION

LED Pilot Light (909-2443)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The RS range of LED Indicators using multi-chip technology provide you bright and even colour at lower power consumption. Even better is the quick and easy installation with a back of panel lock nut and captive screw terminals. You are offered a voltage range of 12V to 230V and a choice of colours, red, green, yellow, blue and white. This range of LED indicators are rated IP40 and have an operational life of 30,000 hours
Operational Life up to 30,000 hours
Choice of colours
Multi chip technology
Voltage range 12 to 230V
Brighter colour
Quick and easy installation
IP40

 
Part Number
909-2443 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Voltage Rating

฿ 266.16

฿ 187.88

LED INDICATOR CONTROL STATION 1 Piece(s) Same day 10Red24 V ac/dc

Loading...

  1. 1

Basic Information

Shape Round Light Source LED Current Rating 20 mA
IP Rating IP40 Cutout Diameter 16mm Terminal Type Screw
Series LEDtec Mounting Type Panel Mount

Please check the type/dimensions/specifications of the part 909-2443 in the LED Pilot Light series.

Products with similar specification

Part Number
909-2421
909-2430
909-2433
909-2446
909-2449
909-2455
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSColor Voltage Rating

฿ 205.96

1 Piece(s) 8 Day(s) 10Blue230 V ac

฿ 194.35

1 Piece(s) Same day 10Green12 V ac/dc

฿ 266.16

1 Piece(s) Same day 10Green24 V ac/dc

฿ 224.28

1 Piece(s) Same day 10Green230 V ac

฿ 254.57

1 Piece(s) 3 Day(s) 10Red12 V ac/dc

฿ 268.24

1 Piece(s) 8 Day(s) 10Red230 V ac