1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Industrial Foot Switches

INDUSTRIAL FOOT SWITCHES

Heavy Duty Industrial Foot Switches
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 13,101.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Contact rating 20A 125-250Vac
Full Shield
""Alert Orange"" cast iron body and pedal with sturdy aluminium shield for added protection
Rated to IP56
M20 cable entry
3 holes for rigid mounting to floor to equipment

 
Part Number
116-827 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 13,101.16

฿ 8,734.54

INDUSTRIAL FOOT SWITCHES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 228.6mm IP Rating IP56 Standards Met EN 60529
Colour Orange Width 149.22mm Height 111mm
Contact Configuration DPDT Case Material Cast Iron Dimensions 228.6 x 149.22 x 111mm
Contact Voltage Rating AC 250V Contact Current Rating 20 A @ 250 V ac Switch Environment Heavy Duty
Guard Cover Yes Switch Operation Momentary

Please check the type/dimensions/specifications of the part 116-827 in the Heavy Duty Industrial Foot Switches series.