1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Foot Switch

HEAVY DUTY UNGUARDED

Heavy Duty Foot Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,536.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rugged high performing heavy duty foot switches.
Positive break contacts open in the event of contact weld or broken spring
Average life expectancy 1x106 operations
Sealed to IP67

 
Part Number
211-0698 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 8,536.45

฿ 5,691.25

HEAVY DUTY UNGUARDED 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 236mm IP Rating IP67 Contact Material Silver
Standards Met EN 60204-1, EN 60947-5-1, IEC 947-5-1, VDE 0660 Part 200 Colour Yellow Height 62mm
Contact Configuration NC/NO Case Material Die Cast Aluminium Dimensions 236 x 80 x 62mm
Contact Voltage Rating AC 230V Contact Current Rating 6 A @ 500 V ac Contact Voltage Rating DC 24V
Switch Environment Heavy Duty Guard Cover Yes Switch Operation Momentary

Please check the type/dimensions/specifications of the part 211-0698 in the Heavy Duty Foot Switch series.