1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FS-6 Series Heavy Duty Foot Switches

FOOT SWITCHES

FS-6 Series Heavy Duty Foot Switches
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,917.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro FS-6 series heavy-duty foot switches, with or without protective guard cover. These foot switches feature a slow action break before make SPDT contact sealed in a robust aluminium diecast body.
Robust aluminium alloy diecast body
IP65 Rated
Galvanically separated contacts
Screw terminals with self-lifting clamps
Positive opening of NC contacts

 
Part Number
122-2791 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 7,917.87

฿ 5,278.84

FOOT SWITCHES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 164mm IP Rating IP65 Contact Material Silver
Width 255mm Height 157mm Contact Configuration Single Pole Double Throw (SPDT)
Dimensions 164 x 255 x 157mm Contact Voltage Rating AC 600V Contact Current Rating 10 A
Contact Voltage Rating DC 500V Switch Environment Heavy Duty Guard Cover Yes
Switch Operation Latching

Please check the type/dimensions/specifications of the part 122-2791 in the FS-6 Series Heavy Duty Foot Switches series.