1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Foot Switch

ROUND SWITCH

Round Foot Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,019.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Operable over the entire top surface with only a light touch
Cable exit through base
Sealed to IP67

 
Part Number
456-1739 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,019.73

฿ 1,346.55

ROUND SWITCH 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

IP Rating IP67 Standards Met IEC 60601-1, UL 60601-1 Colour Grey
Contact Configuration Single Pole Single Throw (SPST) Case Material PVC Dimensions 40 (Dia.) x 13mm
Contact Current Rating 50 mA @ 30 V dc Contact Voltage Rating DC 30V Switch Environment Medically Approved Foot Switch Bellow
Switch Operation Momentary

Please check the type/dimensions/specifications of the part 456-1739 in the Round Foot Switch series.